News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Rear Vertical Management Brackets, 6", 0.06 "D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Type: Rack Accessories
Component Type: Brackets
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 1.5 mm
Depth (US): .06"
Height (Metric): 25 mm
Height (US): 1.00"
Width (Metric): 217 mm
Width (US): 8.56"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant