text.skipToContent text.skipToNavigation

M6 Cage Nut Kit

PS-M6X1CN Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Legrand® line of cabinet hardware provides the products needed to complete your installation. Rack Unit Cage Nuts enable easy and quick installation of three cage nuts simultaneously.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heat treated with spring grip nut retainer:Heavy duty performance.
  • Adapts square hole racks that requires M6 mounting
  • Fits all EIA rack uprights with square holes.

Specifications

General Info
Product Line Ortronics
UPC Number 662875556640
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 0.52 in
Product Depth US 0.33 in
Product Height US 0.6 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;