NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Rack Unit Cage Nuts, M6 (metric), pk of 50
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Hardware
Component Type: Cage Nuts
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Multiple cage nut holder
Component 2: Square nut
Finish Plating 1: Zinc
Finish Plating 2: Zinc
Material 1: 02 spring steel
Material 2: Steel
Dimensions
Height (Metric): 10 mm
Height (US): 0.40"
Length (Metric): 44 mm
Width (Metric): 13 mm
Rack Units: 1
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant