NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Rack Adapter Kit, 19 to 23", 10.5" H (5 rack units)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Rack Adapter Kits
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 7 mm
Height (Metric): 221 mm
Height (US): 8.72"
Width (Metric): 71 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant