Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Rack Base Dust Cover, 23" rack, 6" Channel, 23.88"W x .75" Hx 8.30"D, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Gray
Product Series: Standard EIA
Type: Rack Accessories
Component Type: Dust Cover
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 211 mm
Depth (US): 8.30"
Height (Metric): 19 mm
Height (US): .75"
Width (Metric): 607 mm
Width (US): 23.88"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources