News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Bracket, Hanger, Beam Qty 8, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Contain-IT FLEX
Type: Contain-IT FLEX Component
Component Type: Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Bracket
Material 1: Plastic
Material 2: Plastic
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant