Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Cap, Containment Qty 4 Silver
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Product Series: Contain-IT FLEX
Type: Contain-IT FLEX Component
Component Type: Corner Cap
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Badge
Material 1: Plastic
Material 2: Plastic
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant