NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Seal, Cabinet, 6"H X 8'L Qty 1, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Contain-IT FLEX
Type: Contain-IT FLEX Component
Component Type: Seal
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Seal
Material 1: Rubber
Material 2: Rubber
Dimensions
Length (US): 8'
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant