Menu
Search
Menu
Door, RS, Clear, Cab-Wall 82.1-85.5"H,Fits 38-56"W, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Product Series: Contain-IT FLEX
Type: Right-Sliding Cabinet-Wall Door
Component Type: Clear
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Door
Material 1: Steel
Material 2: Steel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant