NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Containment Kit, Horiz, 4'W X 15'L Aluminum, Roof Supported
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Contain-IT FLEX
Type: Horizontal Containment Kit
Component Type: Roof Supported
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Kit
Material 1: Aluminum
Material 2: Aluminum
Dimensions
Length (US): 15'
Width (US): 4'
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources