text.skipToContent text.skipToNavigation

Ground Jumper Assembly Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Bonding jumper assembly kit, #6 AWG x 7 strand green THW insulation, 8 in L
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bonding jumper assembly kit insulation, 8 inL
  • #6 AWG
  • Insulated
  • Includes nuts, bolt & washers

Specifications

General Info
Product Line Ortronics
UPC Number 662875665243
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 8.5 in
Product Depth US 0.095 in
Product Height US 0.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;