NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Two Hole Ground Lug
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Hardware
Component Type: Ground Lug
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Body
Component 2: Screws
Finish Plating 1: Electro tin plated
Finish Plating 2: Zinc plated
Material 1: 6061-T6 Aluminum
Material 2: Steel
Dimensions
Depth (Metric): 32 mm
Height (Metric): 38 mm
Height (US): 1.50"
Width (Metric): 42 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources