Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
B-Series Cable Headend Cabinet Systems
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black or White
Type: B-Series
Listing Agencies/Third Party Certifications
ASCE: Yes
RoHS: Yes
UL Standard: UL 2416
Dimensions
Depth (US): 30.88", 36.13", 42", or 48"
Height (US): 24RU, 42RU, 45RU, 48RU, or 50RU
Width (US): 22", 24", 26", or 30"
Height: 24 RU, 42RU, 45RU, 48RU, or 50RU
Technical Information
Static Load Capacity: 3000 lbs
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
B-Series Banner 640x350
B-Series Cable Headend
Learn more about our B-Series Headend Cabinets
Learn More