Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Front to Rear Cable Mngr, 19" EIA, 2U, 16.25"-30"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: GX, LX
Type: Cable Management Accessories
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
LEED Contribution: Yes
LEED_Contribution