Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Mighty Mo Ceiling Mount Telecom Enclosure Plate Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: Mighty Mo
Type: Cabinets
Component Type: Telecomm Enclosure
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plates
Material 1: 16 GA C.R.S.
Dimensions
Depth (Metric): 160 mm
Height (Metric): 13 mm
Height (US): 0.25"
Width (Metric): 432 mm
Technical Information
Air Flow CFM: 100
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution