Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Mighty Mo Telecom Enclosure Cable Management Panel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo
Type: Cabinets
Component Type: Telecomm Enclosure
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Panel
Component 2: Rings
Finish Plating 1: Powder coat black
Finish Plating 2: Black
Material 1: 16 GA. (.06) C.R.S.
Material 2: Polycarbonate
Dimensions
Depth (Metric): 171 mm
Height (Metric): 88 mm
Height (US): 3.47"
Width (Metric): 483 mm
Rack Units: 2
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution