Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Mighty Mo Wall-Mount Cabinet
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo
Type: Wall-Mount Cabinets
Component Type: Mighty Mo Wall-Mount Cabinet
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Cabinet
Finish Plating 1: Black
Material 1: 14 GA (.075") steel
Dimensions
Capacity Weight (US): 150 lbs
Depth (US): 26"
Width (US): 24"
Height: 23.50"
Rack Units: 12
Buy American Act Compliance
Buy American Act Status: Buy American Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant