Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Q-Series Pre-configured Network Cabinet
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Q-Series
Type: Cabinets
Component Type: Pre-Configured Cabinets
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: UL 2416
Construction Information
Finish Plating 1: Black
Dimensions
Capacity Weight (US): 3,000 lb static frame load capacity
Depth (Metric): 1060mm with doors
Depth (US): 41.7"
Height (Metric): 1994 mm
Height (US): 78.6"
Height: 78.6"
Rack Units: 42
Technical Information
Static Load Capacity: 3,000 lb static frame load capacity
ADDITIONAL INFORMATION
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution