text.skipToContent text.skipToNavigation

Q-Series Pre-configured Network Cabinet

QC422942 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''

42U x 750mm x 1060mm, -with Side Panels and Casters, Black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 3,000 lbs. static load capacity: Able to support almost any application.
  • Adjustable 19" EIA mounting rails: Provides adjustment in 0.25" increments.
  • Vertical RU & Front-to-Back Spacing Indicators: simplifies alignment for equipment mounting.
  • Two-piece Lockable Side Panels: Simplifies panel handling and access to equipment.

Specifications

General Info
Product Line Ortronics
UPC Number 662875449171
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 29.53 in
Product Depth US 41.7 in
Product Height US 78.6 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;