text.skipToContent text.skipToNavigation

Vertical Rail Kit for 12RU Swing-Out Wall-Mount Cabinet

SWMRK12RU Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Vertical Rail Kit for Swing-Out Wall-Mount Cabinets provide two additional 19" rack mount reversible rails intended to help to support 4-point attachment of larger rack mount equipment. The rail kits are adjustable from front to rear and support mounting equipment to the rear portion of the cabinet.
Rack Units 12 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 4-point attachment for larger equipment
  • Allows for rear mounting of equipment
  • Adjustable front to rear
  • Reversible rails for network or server configurability
  • 12-24 threaded or square punched mounting holes

Specifications

General Info
Product Line Ortronics
UPC Number 662875019725
Country Of Origin United States
Application Sector Commercial
Type Enclosure
Dimensions
Product Width US 3.0 in
Product Depth US 1.5 in
Product Height US 25.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;