text.skipToContent text.skipToNavigation

Feed-Through Cable Management Panels, 1RU, Rings, Black

60400129 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

These horizontal cable managers with feed-through openings provide organized routing and management for cables within the rack. Legrand® feed-through cable management panels provide organized management of patch cables horizontally, vertically, and from front to back on 19 inch EIA distribution racks. Panels are available in a variety of configurations to accommodate different densities, rack unit sizes and ring layouts.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides organized management of patch cables horizontally and front to back
  • Rings made out of steel
  • Maximum ring fill capacity using Category 6 cable is 60 cables

Specifications

General Info
Product Line Ortronics
UPC Number 662875230892
Country Of Origin Mexico
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

how correctly to order: Cat.#60400129 or Cat.#OR-60400129. What is the difference?

Asked by: Gennadiy Yuabov
Hello, There is no difference - it is the same part OR was needed at one time to distinguish the division of Ortronics
Answered by: Product Specialist Team
Date published: 2024-02-01
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_60400129, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT