NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Closed Cover Finger Duct Cable Management Panel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Organizers
Component Type: Finger Duct Panel
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 39 mm
Height (Metric): 38 mm
Height (US): 1.5"
Width (Metric): 483 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant