Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Closed Cover Finger Duct Cable Management Panel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Organizers
Component Type: Finger Duct Panel
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Wire management panel
Component 2: Base wireway 3"x3"
Component 3: Wireway cover 3"
Component 4: Rivit
Finish Plating 1: Painted black
Finish Plating 2: Black
Finish Plating 3: Black
Finish Plating 4: Black
Material 1: .125 Aluminum
Material 2: PVC
Material 3: PVC
Material 4: Nylon 6/6
Dimensions
Depth (Metric): 76 mm
Height (Metric): 88 mm
Height (US): 3.47"
Width (Metric): 483 mm
Product Weight (US): 2 lbs
Rack Units: 2
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant