text.skipToContent text.skipToNavigation

Horizontal Cable Manager, Double Sided, 1 rack unit, White

DHMC1RUW Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® standard horizontal cable managers are available in 1RU and 2RU sizes. Fingers begin 3/4” from the face of rack to provide bend limitation for cables, protecting cables, equipment and network performance. Included hinged cover mounts with six heavy duty clips allow them to be opened one handed without becoming “unhinged”. Manufactured from UL94V-0 rated plastic.

Color White
Rack Units 1 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manages cables from either the front or back of a rack or cabinet with unique fingers engineered to protect cables from damage
  • Double hinged cover that opens for cable access during moves, adds, and changes
  • Manufactured from UL94V-0 rated plastic

Specifications

General Info
Product Line Ortronics
Color White
UPC Number 662875288213
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 19.0 in
Product Depth US 14.25 in
Product Height US 1.72 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;