text.skipToContent text.skipToNavigation

Horizontal Cable Manager, Single Sided, 1 rack unit, Black

SHMC1RU Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single Sided Horizontal Managers are available in 1RU and 2RU sizes. The unique finger design protects cables from damage while the cover mounts with six hinge clips to allow the door to be opened one handed without becoming “unhinged”. They are designed to mount on any 19” EIA style rack or cabinet.

Color Black
Rack Units 1 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides a choice of less rack space or more capacity.
  • No additional parts to order.
  • Protects cables, equipment and network performance.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875999027
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 19.0 in
Product Depth US 7.3 in
Product Height US 1.72 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Rack Units 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is the depth of the 2RU

Asked by: Anonymous
Approximately 8" The answer can be found in the CAD drawing under resources should you need further dimensions. Middle Atlantic Products has some that are less deep for more AV-Centric applications. Please consider those as well.
Answered by: Wiremold Tech Support
Date published: 2022-09-16
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SHMC1RU, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT