Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
3RU Plug Push-In Cable Pass Thru Blocker Kit for Horizontal Cable Manager
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Standard EIA
Type: Organizers
Component Type: Horizontal Cable Manager
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: UL 94V-0
Construction Information
Material 1: PC/ABS Plastic
Dimensions
Depth (US): 14.25"
Height (US): 1.72"
Width (US): 19"
Height: 1.72"
Rack Units: 1
Technical Information
Signal Safe:

• Available in 1RU and 2RU sizes:Provides a choice of less rack space or more capacity.
• Four 12-24 equipment mounting screws provided: No additional parts to order.
• Front fingers begin ¾” from the face of rack to provide bend limitation for cables:Protects cables, equipment and network performance.
•Rear fingers are removable (shipped uninstalled):Allow easy access for lacing and punching down IDC patch panels.
• Included hinged covers mount with six heavy duty clips: Can be opened one handed without becoming “unhinged”.

Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources