News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
MM6 Cable Runway Mounting Bracket, for server rack
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Runway Mounting Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Runway bracket
Finish Plating 1: Painted black
Material 1: .125 Aluminum
Dimensions
Depth (Metric): 565 mm
Height (Metric): 103 mm
Height (US): 4.06"
Width (Metric): 53 mm
Product Weight (US): 1.40 lbs
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant