NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM6 End Panel, for 7' rack with 10.5 channel depth
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: End Panel
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: End enclosure channel
Component 2: Screw receptacle insert, #10 x.75 Square
Component 3: Screw #10 x 1/2"
Component 4: Dome plug
Finish Plating 1: Painted black
Finish Plating 3: Zinc
Finish Plating 4: Black
Material 1: .090 Aluminum
Material 2: Nylon
Material 3: Steel
Material 4: 6/6 Nylon 94V-2
Dimensions
Depth (Metric): 267 mm
Height (Metric): 2.1 m
Height (US): 84.00"
Width (Metric): 112 mm
Product Weight (US): 23 lbs
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant