NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Cable Management Rings, 2 x 6", package of two
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Cable Rings
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 152 mm
Width (Metric): 51 mm
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant