NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Cable Runway Support Bracket, fits racks with 16.25 channel depth, 23.25" x 5.5" x 15.95", clear
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Runway Mounting Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 405 mm
Height (Metric): 140 mm
Height (US): 5.5"
Width (Metric): 591 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant