text.skipToContent text.skipToNavigation

Cable Management Rings - Snap Type - 1.75 x 6 in - black - package of two

60400542 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

These black plastic rings flex at the end for easy insertion or removal of cross connect cables. They snap in place on the front and back of the Mighty Mo racks. Black.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Promotes efficient routing of patch and cross connect cables. Eliminates congestion around equipment and manages patch and cross connect cables vertically
  • Snap in place on the front and back of Mighty Mo racks . No hardware required; quick and easy to install; labor savings
  • Rings manufactured out of polycarbonate type plastic. Sturdy, durable and flexible: rings flex at end which allows ease of maintenance (insertion or removal of cables)
  • Maximum ring fill capacity using Category 6 cable is 75 cables. Ideal where space is premium, mounts to front rail of Mighty Mo racks without overhangin

Specifications

General Info
Product Line Ortronics
UPC Number 662875428138
Country Of Origin United States
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;