NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Raised Floor Rack Brace, floor to floor range of 10 to 16" for 6.5" channel depth
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Cable Rings
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Braces
Component 2: Threaded rods
Component 3: Washers 5/8", flat and split
Component 4: Nut 5/8" x 11
Component 5: Anchor 5/8"
Finish Plating 1: Painted black
Finish Plating 2: Zinc plated, clear yellow chromate
Finish Plating 3: Zinc
Finish Plating 4: Zinc
Finish Plating 5: Zinc
Material 1: .25" Cold rolled steel
Material 2: Steel Grade 7 ASTM A193
Material 3: Steel
Material 4: Steel
Material 5: Steel
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant