NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Raised Floor Rack Brace, Floor to floor range of 4 to 10" for 16.25" channel depth
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Rack Brace
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Braces
Component 2: Threaded rods
Component 3: Washers 5/8", flat and split
Component 4: Nut 5/8" x11
Component 5: Anchor 5/8"
Finish Plating 1: Painted black
Finish Plating 2: Zinc plated, clear yellow chromate
Finish Plating 3: Zinc
Finish Plating 4: Zinc
Finish Plating 5: Zinc
Material 1: .25" Cold rolled steel
Material 2: Steel Grade 7 ASTM A193
Material 3: Steel
Material 4: Steel
Material 5: Steel
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant