News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
MM10 Waterfall Extension
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: Mighty Mo
Type: Rack Accessories
Component Type: Waterfall
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Waterfall extension
Finish Plating 1: Black
Material 1: Polycarbonate
Dimensions
Depth (Metric): 10 mm
Height (Metric): 114 mm
Height (US): 4.47"
Width (Metric): 486 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources