NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM6 Channel Bend Limiters, set of 2, For use with Mighty Mo racks with 10.5 channels."
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Bend Limiters
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Bend Limiter
Material 1: Rigid PVC
Dimensions
Length (Metric): 222 mm
Width (Metric): 57 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant