POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
Adjustable Dual Rack Dust Cover, 19.38"W x 27.00" - 32.00"D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: Standard EIA
Type: Rack Accessories
Component Type: Dust Cover
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Dust Cover
Finish Plating 1: Powder coat black
Material 1: .0568 (16 GA.) CRS
Dimensions
Depth (Metric): 686 mm - 813 mm
Depth (US): 27" - 32"
Width (Metric): 492 mm
Width (US): 19.38"
Product Weight (US): 15 lbs
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant