Menu
Search
Menu
MM10 Server Rack Baffle Rail
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: Mighty Mo 10
Type: Accessories
Component Type: Baffle Rail
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Rail
Finish Plating 1: Powdercoat black
Material 1: .125 Aluminum
Dimensions
Depth (Metric): 44 mm
Height (Metric): 2 m
Height (US): 79.79"
Width (Metric): 76 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
You Might Like
Walkerflex Wiring System
Walkerflex Wiring System
WFX