Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
MM10 Airflow Baffle, for use with 7' MM10 Server Rack and 16" wide Mighty Mo cage when rails are spaced at 30" apart
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: Mighty Mo 10
Type: Accessories
Component Type: Airflow Baffle
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Baffle
Finish Plating 1: Powdercoat black
Material 1: 18 GA. C.R.S.
Dimensions
Depth (Metric): 754 mm
Depth (US): 29.64"
Height (Metric): 1.05 m
Height (US): 41.47"
Width (Metric): 311 mm
Width (US): 12.24"
Technical Information
Patent No: 6,946,605, 6,968,647, 7,026,553
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant