text.skipToContent text.skipToNavigation

MM20 DOOR MOUNT - FRONT HEAVY DUTY - White

MM2024DMFHD-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''

The Mighty Mo 20 Heavy Duty Security Door offers a lockable, dual hinged door, designed to secure open racks in data rooms and colocation facilities. The Mighty Mo 20 open frame rack easily adapts with upper and lower door supports to provide for a conversion of a single rack or an entire row of racks. The doors assist in making the Mighty Mo 20 even MORE data center ready by enclosing the electronics as well as protecting and securing data connections. -

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Smooth pin hinge design
  • 180° hinge allows for full access without removing the door
  • Dual locking handles
  • Rugged, fully welded steel door
  • Extended top waterfall for increased cable capacity
  • Easy to install on existing frames
  • Limit access to equipment in open racks
  • Create secure vertical manager interface when the door is locked
  • Field retrofit to any existing Mighty Mo 20 frame
  • Front and rear options for complete security
  • Creates a clean look by concealinig electronics and cabling

Specifications

General Info
Product Line Ortronics
Color White
UPC Number 662875740810
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 23.75 in
Product Weight US 29.62 lb
Product Depth US 12.3 in
Product Height US 84.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;