MM20 PERFORATED SECURITY DOOR - White
MM20724PDHD-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
''
The Mighty Mo 20 Heavy Duty Security Door offers a lockable, dual hinged door, designed to secure open racks in data rooms and colocation facilities. The Mighty Mo 20 open frame rack easily adapts with upper and lower door supports to provide for a conversion of a single rack or an entire row of racks. The doors assist in making the Mighty Mo 20 even MORE data center ready by enclosing the electronics as well as protecting and securing data connections. -
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smooth pin hinge design
- 180° hinge allows for full access without removing the door
- Dual locking handles
- Perforated panel for front to rear airflow
- Extended top waterfall for increased cable capacity
- Easy to install on existing frames
- Limit access to equipment in open racks
- Create secure vertical manager interface when the door is locked
- Field retrofit to any existing Mighty Mo 20 frame
- Front and rear options for complete security
- Creates a clean look by concealinig electronics and cabling
- Rugged, fully welded steel door
Specifications
General Info
Product Line | Ortronics | ||
Color | White | ||
UPC Number | 662875740865 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Dimensions
Product Width US | 23.26 in | ||
Product Weight US | 29.3 lb | ||
Product Depth US | 2.34 in | ||
Product Height US | 77.05 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Customer Drawing No.
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1