text.skipToContent text.skipToNavigation

MM20 Horizontal 4-Post Front to Rear Rack Cable Manager - Black

MM20ADJ4HM-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

MM20 Horizontal Front to Rear Rack Cable Managers provide an efficient way to manage rack cabling and can be mounted to MM20 fixed and adjustable 4-post racks. These cable managers have a simple, toolless installation and are infinitely adjustable from front to rear for varying depths. The unique design allows for proper cable routing and cable bend radius control, while having a clean organized look.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front to rear adjustable: Accommodates 30", 36" and 42" MM20 fixed and adjustable 4-post racks
  • Horizontal zero U mounting: Mounts to the side of the rack between the front and rear rail
  • Toolless installation: Slide built in tangs into square rack holes, tighten thumb screws, and insert two easy grip fasteners (included) to hold in place

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875025412
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 1.6 in
Product Depth US 36.0 in
Product Height US 9.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;