NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM20 4-Post Rack Baffle Rail, for 7' MM20 4-post fixed racks
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: Baffle Rail
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Baffle Rail
Dimensions
Depth (US): 3
Diameter (Metric):
Height (Metric): 2.0193 m
Height (US): 79.5"
Length (Metric):
Width (Metric): 44.45 mm
Width (US): 1.75"
Height: 79.5"
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant