NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM20 CHANNEL RACK, 9FT X 24", BLACK, 3/8" SQUARE HOLE
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: black
Type: Channel Rack with Punch Holes
Construction Information
Component 1: MM20 Channel rack assembly
Dimensions
Usable Height: 58RU
Depth (Metric): 609.60 mm
Depth (US): 24
Height (Metric): 2133.60 mm
Height (US): 9'
Width (Metric): 603.25 mm
Width (US): 23.75"
Technical Information
Static Load Capacity: 2000 LBS
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Resources