text.skipToContent text.skipToNavigation

MM20 Lightweight Airflow Baffles - for MM20716 rack and MM20VMD716 vertical manager - Black

MM20ABL71616-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 20 airflow baffles mount between racks, direct intake and exhaust air on side flow network equipment from cold aisle to hot aisle. The patented angle design utilizes less space, reduces back pressure and provides better overall performance than square duct style systems
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Full height angled design: Provides increased intake area over square duct designs and reduces back pressure on the exhaust side of the switch.
  • Manufactured from recycled PVC/ABS resin: Chemical and corrosion resistant, low flammability (UL-94 VO flame rating), perfect for data center use.
  • Lightweight foam core construction: Much easier to install, thermal and sound insulation (absorbs vibrations and oscillations) and reduced shipping cost and possibility of damage

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875208389
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 28.0 in
Product Depth US 0.125 in
Product Height US 41.47 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;