NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM20 Base Dust Cover, for 24"D MM20 channel racks
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: Dust Cover
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Dust Cover
Dimensions
Depth (US): 24.62
Diameter (Metric):
Height (Metric): 12.7 mm
Height (US): 0.5"
Length (Metric):
Width (Metric): 593.598 mm
Width (US): 23.37"
Height: 0.5"
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources