Menu
Search
Menu
MM20 Cable Management Rings, 1.75" x 6" ring mounts in 3/8" square holes, package of 14
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: Cable Rings
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Cable Rings
Dimensions
Depth (US): 6
Diameter (Metric):
Height (Metric): 40.64 mm
Height (US): 1.6"
Length (Metric):
Width (Metric): 40.64 mm
Width (US): 1.6"
Height: 1.6"
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant