text.skipToContent text.skipToNavigation

MM20 Cable Runway Mounting Bracket - 2 in H for MM20 6-1/2 in channel racks - supports runway up to 18 in W - Black

MM20CRB06-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mounts to the top side of the Mighty Mo rack channels or frames, providing mounting for runway (ladder rack) to run parallel with the row of racks.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts to Mighty Mo 20 racks: Allows you to secure cable runway parallel to the racks.
  • Provides mounting locations for multiple runway sizes: No need to stock multiple mounting plates.
  • No additional hardware required: Uses existing hardware from rack.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875215189
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 4.0 in
Product Depth US 6.2 in
Product Height US 2.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;