MM20 Cable Runway Mounting Bracket - 2 in H for MM20 10-1/2 in channel racks - supports runway up to 18 in W - Black
MM20CRB10-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mounts to the top side of the Mighty Mo rack channels or frames, providing mounting for runway (ladder rack) to run parallel with the row of racks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875215202 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Dimensions
Product Width US | 4.0 in | ||
Product Depth US | 19.0 in | ||
Product Height US | 2.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1