text.skipToContent text.skipToNavigation

MM20 Cable Trough - 8 in D x 4 in H requires 4 bottom rack units of MM20 racks - with extension - Black

MM20CT4RUK-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable troughs support fiber cables at the bottom of Mighty Mo racks. The kit includes an extension that bridges the space between racks and creates a continuous trough at the bottom of the row.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports fiber cables at the bottom of Mighty Mo racks
  • Protects fiber cables from excessive bending which can cause performance loss or breakage.
  • Requires 4 bottom rack units at bottom of rack

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875215431
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 6.0 in
Product Depth US 25.0 in
Product Height US 19.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;