NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM20 Cable Tray Mounting Bracket, 6"H for MM20 30" channel racks, supports wire tray up to 24"W
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: Cable Tray Mounting Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Cable Tray Mounting Bracket
Dimensions
Depth (US): 29.6
Diameter (Metric):
Height (Metric): 213.36 mm
Height (US): 8.4"
Length (Metric):
Width (Metric): 30.48 mm
Width (US): 1.2"
Height: 8.4"
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant